Login
System reference

Carcase drilling machine for kitchen industry

System solutions | Mechanical and plant engineering | Wood and composites

Challenge

Machining of carcase parts with different machining contents and additional fitting sets. Batch size 1 production. Interlinking with AGV-controlled workpiece supply to the system.

Solution

Accuracy is achieved via a robot compensation system developed in-house. The system's performance is achieved by stations working in parallel. The system is loaded and unloaded during non-productive time. You can find more information here: Carcase processing/batch size 1 - Zimmer Group (zimmer-group.com)



Highly flexible production line for processing carcase parts in batch size 1

  • Highly flexible shuttle circulation as workpiece transport and clamping system
  • Automatic loading and unloading with direct connection of customer AGVs
  • Precision-compensated industrial robots for the machining processes
  • Drilling head equipped with vertical and horizontal drilling spindles, Clamex, milling and grooving unit
  • Placement of metal and plastic fittings from pre-assembled trays
  • Integrated component return for rear side processing
  • Direct integration into the customer's production control system
  • Minimal space requirement
  • High availability and easy maintenance thanks to the use of industrial robots



Technical data:

  • Processing of coated chipboard and MDF panels with dimensions from 240 mm x 120 mm up to 2800 mm x 1300 mm
  • Production output of up to 3 parts/min

CONTACT US

Personal data
Message